Menu Search

Conduit Split 15.7 mm 12.2 mm 100.0 m LDPE Black

This corrugated tubing is made of black LDPE . It is a slit version with an internal diameter of 12.2 mm.
Essentra Part Number:

10153468

Manufacturer Part Number:

CT-S12-A-PE-BK

400 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 1.5449
500 - 999 £ 1.5166
1000 + £ 1.4883
Standard pack: 100

Order in multiple of 100

Total price:

£ 154.49

100 x £ 1.5449

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Conduit Form Split
Full Material Low Density Polyethylene
Material LDPE
Minimum Compatible Tube Diameter 12.8 mm
Inside Diameter 12.2 mm
Outside Diameter 15.7 mm
Overall Length 100.0 m
Commodity Code 3917320090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us