Menu Search

Conduit Split 34.5 mm 29.0 mm 50.0 m LDPE Black

This corrugated tubing is made of black LDPE . It is a slit version with an internal diameter of 29 mm.
Essentra Part Number:

10153529

Manufacturer Part Number:

CT-S29-A-PE-BK

250 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 + £ 5.6555
Standard pack: 25

Order in multiple of 25

Total price:

£ 141.39

25 x £ 5.6555

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Conduit Form Split
Full Material Low Density Polyethylene
Material LDPE
Minimum Compatible Tube Diameter 29.8 mm
Inside Diameter 29.0 mm
Outside Diameter 34.5 mm
Overall Length 50.0 m
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us