Menu Search

Conduit Split 7.1 mm 4.8 mm 100.0 m LDPE Black

This corrugated tubing is made of black LDPE . It is a slit version with an internal diameter of 4.8 mm.
Essentra Part Number:

10153543

Manufacturer Part Number:

CT-S4.5-A-PEBK

900 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 1.0531
500 - 999 £ 1.0318
1000 + £ 1.0106
Standard pack: 100

Order in multiple of 100

Total price:

£ 105.31

100 x £ 1.0531

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Conduit Form Split
Full Material Low Density Polyethylene
Material LDPE
Minimum Compatible Tube Diameter 5.1 mm
Inside Diameter 4.8 mm
Outside Diameter 7.1 mm
Overall Length 100.0 m
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us