Menu Search

Vent Plugs

In stock

Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.

  • Offers a reliable solution to seal openings and regulate airflow.
  • Designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal.
Material: Stainless Steel, PA Colour: Natural, White, Black, Grey, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
87 results
Product SKUs information
Item Code Price range Availability D Thread Size Colour H L d Type View
£ 6.1147 - £ 8.5605 Request the lead time here
17.0 mm
M12
Black
7.5 mm
6.0 mm
12.0 mm
1
£ 27.7155 - £ 27.7155 Request the lead time here
26.0 mm
M20
Brass
13.0 mm
6.0 mm
4
£ 6.1147 - £ 8.5605 Request the lead time here
17.0 mm
M12
Black
7.5 mm
10.0 mm
12.0 mm
1
£ 3.7032 - £ 5.7605 400 In stock
24.0 mm
M20
Black
12.5 mm
10.0 mm
20.0 mm
2
£ 8.422 - £ 8.7798 Request the lead time here
27.0 mm
M40
Grey
35.6 mm
18.0 mm
3
£ 2.2016 - £ 3.4247 400 In stock
24.0 mm
M16
Grey
12.5 mm
10.0 mm
12.0 mm
4
£ 2.3389 - £ 3.6383 150 In stock
24.0 mm
M12
Grey
12.5 mm
10.0 mm
12.0 mm
2
£ 2.1718 - £ 3.3784 400 In stock
17.0 mm
M12
Grey
7.5 mm
6.0 mm
12.0 mm
1
34002777E £ 3.0405 - £ 4.7296 Request the lead time here
17.0 mm
Grey
9.2 mm
7.5 mm
5.5 mm
2
34002801E £ 32.3544 - £ 50.3291 Request the lead time here
17.0 mm
M20
Natural
13.5 mm
6.0 mm
20.0 mm
3
£ 12.123 - £ 18.858 500 In stock
12.3 mm
M4
Natural
5.8 mm
3.1 mm
4.0 mm
4
£ 3.0402 - £ 4.7293 Request the lead time here
17.0 mm
Black
9.2 mm
7.5 mm
5.5 mm
2
£ 2.1403 - £ 2.2253 375 In stock
80.0 mm
White
15.5 mm
70.0 mm
70.0 mm
1
£ 0.8688 - £ 0.9043 Request the lead time here
50.0 mm
Grey
12.0 mm
43.0 mm
43.0 mm
1
£ 6.2909 - £ 8.8073 Request the lead time here
24.0 mm
M12
Grey
12.5 mm
5.5 mm
12.0 mm
4
£ 3.7032 - £ 5.7605 500 In stock
24.0 mm
M20
Grey
12.5 mm
5.5 mm
20.0 mm
2
34002734E £ 6.1147 - £ 8.5605 Request the lead time here
17.0 mm
M12
Grey
7.5 mm
10.0 mm
12.0 mm
1
110491 £ 0.1573 - £ 0.1601 1000 In stock
30.5 mm
Black
11.5 mm
25.4 mm
25.4 mm
£ 6.1147 - £ 8.5605 Request the lead time here
17.0 mm
M12
Grey
7.5 mm
10.0 mm
12.0 mm
1
£ 3.7032 - £ 5.7605 500 In stock
24.0 mm
M20
Grey
12.5 mm
10.0 mm
20.0 mm
4
  • of 5
Vent Plug 300L/H (70mbar) M12 6.0 mm PA Black

34002789E

Price Range
£ 8.5605 - £ 6.1147

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12
Vent Plug IP68 0.6 bar M20 6.0 mm Stainless Steel Brass

1334481

Price Range
£ 27.7155 - £ 27.7155

Stock Levels
Request the lead time here
Attributes
  • D
    26.0 mm
  • H
    13.0 mm
  • L
    6.0 mm
  • Thread Size
    M20
  • Material
    Stainless Steel
Vent Plug 120L/H (70mbar) M12 10.0 mm PA Black

34002769E

Price Range
£ 8.5605 - £ 6.1147

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    10.0 mm
  • Thread Size
    M12
Vent Plug 1350L/H (70mbar) M20 10.0 mm PA Black

34002773E

Price Range
£ 5.7605 - £ 3.7032

Stock Levels
400 In stock
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20
Vent Plug IP68 0.6 bar M40 18.0 mm PA Grey

1334477

Price Range
£ 8.7798 - £ 8.422

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • H
    35.6 mm
  • L
    18.0 mm
  • Thread Size
    M40
  • Material
    PA
Vent Plug 750L/H (70mbar) M16 10.0 mm PA Grey

34002786E

Price Range
£ 3.4247 - £ 2.2016

Stock Levels
400 In stock
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M16
Vent Plug 450L/H (70mbar) M12 10.0 mm PA Grey

34002757E

Price Range
£ 3.6383 - £ 2.3389

Stock Levels
150 In stock
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12
Vent Plug 300L/H (70mbar) M12 6.0 mm PA Grey

34002782E

Price Range
£ 3.3784 - £ 2.1718

Stock Levels
400 In stock
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12
Vent Plug 750L/H (70mbar) 7.5 mm PA Grey

34002777E

Price Range
£ 4.7296 - £ 3.0405

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    PA
Vent Plug IP68 0.6 bar M20 6.0 mm PA Natural

34002801E

Price Range
£ 50.3291 - £ 32.3544

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    17.0 mm
  • H
    13.5 mm
  • L
    6.0 mm
  • Thread Size
    M20
Vent Plug 25L/H (70mbar) M4 3.1 mm Stainless Steel Natural

34002796E

Price Range
£ 18.858 - £ 12.123

Stock Levels
500 In stock
Attributes
  • d
    4.0 mm
  • D
    12.3 mm
  • H
    5.8 mm
  • L
    3.1 mm
  • Thread Size
    M4
Vent Plug 750L/H (70mbar) 7.5 mm PA Black

34002791E

Price Range
£ 4.7293 - £ 3.0402

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    PA
Vent Plug Heat Stabilized PA White

123107050001

Price Range
£ 2.2253 - £ 2.1403

Stock Levels
375 In stock
Attributes
  • d
    70.0 mm
  • D
    80.0 mm
  • H
    15.5 mm
  • L
    70.0 mm
  • Material
    PA
Vent Plug Heat Stabilized PA Grey

123104300201

Price Range
£ 0.9043 - £ 0.8688

Stock Levels
Request the lead time here
Attributes
  • d
    43.0 mm
  • D
    50.0 mm
  • H
    12.0 mm
  • L
    43.0 mm
  • Material
    PA
Vent Plug 120L/H (70mbar) M12 10.0 mm PA Grey

34002743E

Price Range
£ 8.8073 - £ 6.2909

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M12
Vent Plug 25L/H (70mbar) M20 10.0 mm PA Grey

34002738E

Price Range
£ 5.7605 - £ 3.7032

Stock Levels
500 In stock
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M20
Vent Plug 25L/H (70mbar) M12 10.0 mm PA Grey

34002734E

Price Range
£ 8.5605 - £ 6.1147

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    10.0 mm
  • Thread Size
    M12
Vent Plug Heat Stabilized PA Black

110491

Price Range
£ 0.1601 - £ 0.1573

Stock Levels
1000 In stock
Attributes
  • d
    25.4 mm
  • D
    30.5 mm
  • H
    11.5 mm
  • L
    25.4 mm
  • Material
    PA
Vent Plug 300L/H (70mbar) M12 10.0 mm PA Grey

34002783E

Price Range
£ 8.5605 - £ 6.1147

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    10.0 mm
  • Thread Size
    M12
Vent Plug 300L/H (70mbar) M20 10.0 mm PA Grey

34002787E

Price Range
£ 5.7605 - £ 3.7032

Stock Levels
500 In stock
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20