Menu Search

Vent Plugs

In stock

Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.

  • Offers a reliable solution to seal openings and regulate airflow.
  • Designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal.
Material: Stainless Steel, PA Colour: Natural, White, Black, Grey, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
87 results
Product SKUs information
Item Code Price range Availability D Thread Size Colour H L d Type View
£ 6.2909 - £ 8.8073 Request the lead time here
24.0 mm
M12
Grey
12.5 mm
10.0 mm
12.0 mm
4
£ 13.9128 - £ 14.5045 Request the lead time here
17.0 mm
M12
Brass
13.0 mm
6.0 mm
4
£ 6.657 - £ 9.3198 Request the lead time here
17.0 mm
Grey
9.2 mm
7.5 mm
5.5 mm
2
£ 3.7032 - £ 5.7605 400 In stock
24.0 mm
M20
Black
12.5 mm
10.0 mm
20.0 mm
2
£ 3.7032 - £ 5.7605 300 In stock
24.0 mm
M20
Black
12.5 mm
10.0 mm
20.0 mm
2
£ 1.7888 - £ 2.7826 Request the lead time here
17.0 mm
M12
Black
7.5 mm
10.0 mm
12.0 mm
1
£ 6.1147 - £ 8.5605 Request the lead time here
17.0 mm
M12
Black
7.5 mm
6.0 mm
12.0 mm
1
£ 3.1183 - £ 4.8508 200 In stock
24.0 mm
M16
Black
12.5 mm
10.0 mm
16.0 mm
2
£ 6.2909 - £ 8.8073 Request the lead time here
24.0 mm
M12
Grey
12.5 mm
5.5 mm
12.0 mm
4
£ 2.3389 - £ 3.6383 150 In stock
24.0 mm
M12
Grey
12.5 mm
10.0 mm
12.0 mm
2
34002758E £ 6.7519 - £ 9.4526 Request the lead time here
24.0 mm
M16
Grey
12.5 mm
10.0 mm
16.0 mm
2
£ 6.1147 - £ 8.5605 Request the lead time here
17.0 mm
M12
Grey
7.5 mm
10.0 mm
12.0 mm
1
£ 2.5338 - £ 3.9414 Request the lead time here
17.0 mm
M12
Grey
7.5 mm
5.5 mm
12.0 mm
1
£ 0.5598 - £ 0.5825 400 In stock
30.0 mm
Black
10.0 mm
25.0 mm
25.0 mm
1
£ 2.1403 - £ 2.2253 325 In stock
80.0 mm
Grey
15.5 mm
70.0 mm
70.0 mm
1
1334474 £ 4.2523 - £ 4.3348 Request the lead time here
17.0 mm
M12
Black
17.8 mm
10.0 mm
3
£ 8.422 - £ 8.7798 Request the lead time here
27.0 mm
M40
Grey
35.6 mm
18.0 mm
3
£ 21.4399 - £ 33.351 Request the lead time here
17.0 mm
M16
Natural
12.4 mm
6.0 mm
16.0 mm
3
£ 27.7155 - £ 27.7155 Request the lead time here
26.0 mm
M20
Brass
13.0 mm
6.0 mm
4
£ 3.7032 - £ 5.7605 500 In stock
24.0 mm
M20
Grey
12.5 mm
10.0 mm
20.0 mm
4
  • of 5
Vent Plug 750L/H (70mbar) M12 10.0 mm PA Grey

34002785E

Price Range
£ 8.8073 - £ 6.2909

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12
Vent Plug IP68 0.6 bar M12 6.0 mm Stainless Steel Brass

1334480

Price Range
£ 14.5045 - £ 13.9128

Stock Levels
Request the lead time here
Attributes
  • D
    17.0 mm
  • H
    13.0 mm
  • L
    6.0 mm
  • Thread Size
    M12
  • Material
    Stainless Steel
Vent Plug 120L/H (70mbar) 7.5 mm PA Grey

34002735E

Price Range
£ 9.3198 - £ 6.657

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    PA
Vent Plug 1350L/H (70mbar) M20 10.0 mm PA Black

34002773E

Price Range
£ 5.7605 - £ 3.7032

Stock Levels
400 In stock
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20
Vent Plug 120L/H (70mbar) M20 10.0 mm PA Black

34002752E

Price Range
£ 5.7605 - £ 3.7032

Stock Levels
300 In stock
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20
Vent Plug 25L/H (70mbar) M12 10.0 mm PA Black

34002748E

Price Range
£ 2.7826 - £ 1.7888

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    10.0 mm
  • Thread Size
    M12
Vent Plug 25L/H (70mbar) M12 6.0 mm PA Black

34002747E

Price Range
£ 8.5605 - £ 6.1147

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12
Vent Plug 120L/H (70mbar) M16 10.0 mm PA Black

34002751E

Price Range
£ 4.8508 - £ 3.1183

Stock Levels
200 In stock
Attributes
  • d
    16.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M16
Vent Plug 120L/H (70mbar) M12 10.0 mm PA Grey

34002743E

Price Range
£ 8.8073 - £ 6.2909

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M12
Vent Plug 450L/H (70mbar) M12 10.0 mm PA Grey

34002757E

Price Range
£ 3.6383 - £ 2.3389

Stock Levels
150 In stock
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12
Vent Plug 450L/H (70mbar) M16 10.0 mm PA Grey

34002758E

Price Range
£ 9.4526 - £ 6.7519

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M16
Vent Plug 120L/H (70mbar) M12 10.0 mm PA Grey

34002762E

Price Range
£ 8.5605 - £ 6.1147

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    10.0 mm
  • Thread Size
    M12
Vent Plug 25L/H (70mbar) M12 6.0 mm PA Grey

34002740E

Price Range
£ 3.9414 - £ 2.5338

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    5.5 mm
  • Thread Size
    M12
Vent Plug Heat Stabilized PA Black

123102559901

Price Range
£ 0.5825 - £ 0.5598

Stock Levels
400 In stock
Attributes
  • d
    25.0 mm
  • D
    30.0 mm
  • H
    10.0 mm
  • L
    25.0 mm
  • Material
    PA
Vent Plug Heat Stabilized PA Grey

123107000201

Price Range
£ 2.2253 - £ 2.1403

Stock Levels
325 In stock
Attributes
  • d
    70.0 mm
  • D
    80.0 mm
  • H
    15.5 mm
  • L
    70.0 mm
  • Material
    PA
Vent Plug IP68 0.6 bar M12 10.0 mm PA Black

1334474

Price Range
£ 4.3348 - £ 4.2523

Stock Levels
Request the lead time here
Attributes
  • D
    17.0 mm
  • H
    17.8 mm
  • L
    10.0 mm
  • Thread Size
    M12
  • Material
    PA
Vent Plug IP68 0.6 bar M40 18.0 mm PA Grey

1334477

Price Range
£ 8.7798 - £ 8.422

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • H
    35.6 mm
  • L
    18.0 mm
  • Thread Size
    M40
  • Material
    PA
Vent Plug 120L/H (70mbar) M16 6.0 mm PA Natural

34002799E

Price Range
£ 33.351 - £ 21.4399

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • D
    17.0 mm
  • H
    12.4 mm
  • L
    6.0 mm
  • Thread Size
    M16
Vent Plug IP68 0.6 bar M20 6.0 mm Stainless Steel Brass

1334481

Price Range
£ 27.7155 - £ 27.7155

Stock Levels
Request the lead time here
Attributes
  • D
    26.0 mm
  • H
    13.0 mm
  • L
    6.0 mm
  • Thread Size
    M20
  • Material
    Stainless Steel
Vent Plug 300L/H (70mbar) M20 10.0 mm PA Grey

34002787E

Price Range
£ 5.7605 - £ 3.7032

Stock Levels
500 In stock
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20