10237083
34002796E
| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 18.858 |
| 100 - 499 | £ 13.47 |
| 500 + | £ 12.123 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 4.0 mm |
|---|---|
| d | 0.157 in |
| D | 12.3 mm |
| D | 0.484 in |
| H | 5.8 mm |
| H | 0.228 in |
| L | 3.1 mm |
| L | 0.122 in |
| Thread Size | M4 x 0.7 |
| Material | Polyamide |
| Colour | Grey |
| Type | 4 |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue