Menu Search

Vent Plug IP68 0.6 bar M20 6.0 mm Stainless Steel

Item code:

1334481

50 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 26.7705
Standard pack: 10

Order in multiple of 10

Total price:

£ 267.71

10 x £ 26.7705

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M20
Thread Length 6.0 mm
Overall Height 13.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us