10236727
34002757E
| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 3.6383 |
| 100 - 499 | £ 2.5987 |
| 500 + | £ 2.3389 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 12.0 mm |
|---|---|
| d | 0.472 in |
| D | 0.945 in |
| D | 24.0 mm |
| H | 12.5 mm |
| H | 0.492 in |
| L | 10.0 mm |
| L | 0.394 in |
| Thread Size | M12 x 1.5 |
| Material | Nylon 6 |
| Colour | Grey |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue