10207130
1334477
| Quantity | Unit price |
|---|---|
| 10 - 29 | £ 8.7798 |
| 30 - 49 | £ 8.6009 |
| 50 + | £ 8.422 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 27.0 mm |
|---|---|
| D | 1.063 in |
| H | 35.6 mm |
| H | 1.402 in |
| L | 18.0 mm |
| L | 0.709 in |
| Thread Size | M40 |
| Material | PA |
| Colour | Grey |
| Type | 3 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue