Menu Search

Vent Plugs

In stock

Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.

  • Offers a reliable solution to seal openings and regulate airflow.
  • Designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal.
Material: Stainless Steel, PA Colour: Natural, White, Black, Grey, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
87 results
Product SKUs information
Item Code Price range Availability D Thread Size Colour H L d Type View
£ 6.2909 - £ 8.8073 200 In stock
24.0 mm
M12
Grey
12.5 mm
5.5 mm
12.0 mm
2
£ 12.123 - £ 18.858 Request the lead time here
17.0 mm
M12
Natural
11.0 mm
10.0 mm
12.0 mm
3
£ 2.3389 - £ 3.6383 200 In stock
24.0 mm
M12
Black
12.5 mm
10.0 mm
12.0 mm
2
34002741E £ 6.1147 - £ 8.5605 Request the lead time here
17.0 mm
M12
Grey
7.5 mm
5.5 mm
12.0 mm
1
£ 0.5598 - £ 0.5825 Request the lead time here
30.0 mm
Grey
25.0 mm
25.0 mm
25.0 mm
1
£ 0.8688 - £ 0.9043 Request the lead time here
50.0 mm
White
12.0 mm
43.0 mm
43.0 mm
1
£ 2.1403 - £ 2.2253 Request the lead time here
80.0 mm
Black
15.5 mm
70.0 mm
70.0 mm
1
£ 9.2614 - £ 9.4541 Request the lead time here
27.0 mm
M20
Grey
21.6 mm
10.0 mm
3
£ 1.9264 - £ 2.9966 Request the lead time here
24.0 mm
M12
Black
12.5 mm
10.0 mm
12.0 mm
2
£ 2.3593 - £ 3.67 Request the lead time here
17.0 mm
Grey
9.2 mm
7.5 mm
5.5 mm
2
£ 15.5926 - £ 24.2552 400 In stock
60.0 mm
M40
Grey
19.0 mm
18.0 mm
40.0 mm
5
£ 6.1147 - £ 8.5605 Request the lead time here
17.0 mm
M12
Grey
7.5 mm
10.0 mm
12.0 mm
1
£ 3.7032 - £ 5.7605 500 In stock
24.0 mm
M20
Grey
12.5 mm
10.0 mm
20.0 mm
4
£ 3.7032 - £ 5.7605 300 In stock
24.0 mm
M20
Black
12.5 mm
10.0 mm
20.0 mm
2
£ 1.7888 - £ 2.7826 Request the lead time here
17.0 mm
M12
Black
7.5 mm
10.0 mm
12.0 mm
1
34002758E £ 6.7519 - £ 9.4526 Request the lead time here
24.0 mm
M16
Grey
12.5 mm
10.0 mm
16.0 mm
2
£ 3.0405 - £ 4.7296 100 In stock
17.0 mm
Black
9.2 mm
7.5 mm
5.5 mm
2
£ 29.6379 - £ 41.4931 Request the lead time here
60.0 mm
M40
Black
19.0 mm
18.0 mm
40.0 mm
5
34002778E £ 6.2909 - £ 8.8073 100 In stock
24.0 mm
M12
Grey
12.5 mm
10.0 mm
12.0 mm
2
£ 3.633 - £ 3.7018 Request the lead time here
17.0 mm
M20
Grey
21.6 mm
10.0 mm
3
  • of 5
Vent Plug 120L/H (70mbar) M12 10.0 mm PA Grey

34002736E

Price Range
£ 8.8073 - £ 6.2909

Stock Levels
200 In stock
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M12
Vent Plug 25L/H (70mbar) M12 1.5 mm PA Natural

34002797E

Price Range
£ 18.858 - £ 12.123

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    11.0 mm
  • L
    10.0 mm
  • Thread Size
    M12
Vent Plug 750L/H (70mbar) M12 10.0 mm PA Black

34002792E

Price Range
£ 3.6383 - £ 2.3389

Stock Levels
200 In stock
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12
Vent Plug 25L/H (70mbar) M12 10.0 mm PA Grey

34002741E

Price Range
£ 8.5605 - £ 6.1147

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    5.5 mm
  • Thread Size
    M12
Vent Plug Heat Stabilized PA Grey

123102500201

Price Range
£ 0.5825 - £ 0.5598

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • D
    30.0 mm
  • H
    25.0 mm
  • L
    25.0 mm
  • Material
    PA
Vent Plug Heat Stabilized PA White

123104350001

Price Range
£ 0.9043 - £ 0.8688

Stock Levels
Request the lead time here
Attributes
  • d
    43.0 mm
  • D
    50.0 mm
  • H
    12.0 mm
  • L
    43.0 mm
  • Material
    PA
Vent Plug Heat Stabilized PA Black

123107059901

Price Range
£ 2.2253 - £ 2.1403

Stock Levels
Request the lead time here
Attributes
  • d
    70.0 mm
  • D
    80.0 mm
  • H
    15.5 mm
  • L
    70.0 mm
  • Material
    PA
Vent Plug IP68 0.6 bar M20 10.0 mm PA Grey

1334476

Price Range
£ 9.4541 - £ 9.2614

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • H
    21.6 mm
  • L
    10.0 mm
  • Thread Size
    M20
  • Material
    PA
Vent Plug 120L/H (70mbar) M12 10.0 mm PA Black

34002750E

Price Range
£ 2.9966 - £ 1.9264

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12
Vent Plug 450L/H (70mbar) 7.5 mm PA Grey

34002756E

Price Range
£ 3.67 - £ 2.3593

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    PA
Vent Plug 120L/H (70mbar) M40 18.0 mm PA Grey

34002760E

Price Range
£ 24.2552 - £ 15.5926

Stock Levels
400 In stock
Attributes
  • d
    40.0 mm
  • D
    60.0 mm
  • H
    19.0 mm
  • L
    18.0 mm
  • Thread Size
    M40
Vent Plug 120L/H (70mbar) M12 10.0 mm PA Grey

34002762E

Price Range
£ 8.5605 - £ 6.1147

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    10.0 mm
  • Thread Size
    M12
Vent Plug 1350L/H (70mbar) M20 10.0 mm PA Grey

34002766E

Price Range
£ 5.7605 - £ 3.7032

Stock Levels
500 In stock
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20
Vent Plug 120L/H (70mbar) M20 10.0 mm PA Black

34002752E

Price Range
£ 5.7605 - £ 3.7032

Stock Levels
300 In stock
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20
Vent Plug 25L/H (70mbar) M12 10.0 mm PA Black

34002748E

Price Range
£ 2.7826 - £ 1.7888

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    10.0 mm
  • Thread Size
    M12
Vent Plug 450L/H (70mbar) M16 10.0 mm PA Grey

34002758E

Price Range
£ 9.4526 - £ 6.7519

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M16
Vent Plug 450L/H (70mbar) 7.5 mm PA Black

34002770E

Price Range
£ 4.7296 - £ 3.0405

Stock Levels
100 In stock
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    PA
Vent Plug 300L/H (70mbar) M40 18.0 mm PA Black

34002774E

Price Range
£ 41.4931 - £ 29.6379

Stock Levels
Request the lead time here
Attributes
  • d
    40.0 mm
  • D
    60.0 mm
  • H
    19.0 mm
  • L
    18.0 mm
  • Thread Size
    M40
Vent Plug 750L/H (70mbar) M12 10.0 mm PA Grey

34002778E

Price Range
£ 8.8073 - £ 6.2909

Stock Levels
100 In stock
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12
Vent Plug IP68 0.6 bar M20 10.0 mm PA Grey

1334475

Price Range
£ 3.7018 - £ 3.633

Stock Levels
Request the lead time here
Attributes
  • D
    17.0 mm
  • H
    21.6 mm
  • L
    10.0 mm
  • Thread Size
    M20
  • Material
    PA