Menu Search

Threaded Protection Plugs

In stock

Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: LDPE, Nylon 6 Colour: Red, Natural Series Code: SR1002, SR5757, SR1054

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
Image
Type 3
Show less filters Show more filters
63 results
Product SKUs information
Item Code Price range Availability D Thread Size Colour H L Thread Standard Type View
£ 0.1353 - £ 0.5235 Request the lead time here
31.3 mm
M25 x 1;5
Red
18.5 mm
14.0 mm
Metric
2
£ 0.0651 - £ 0.1828 13810 In stock
17.4 mm
7/16 in - 20 UNF/JIC
Red
27.1 mm
11.0 mm
UNF
2
£ 0.1179 - £ 0.3322 Request the lead time here
28.2 mm
M22 x 1;5
Red
18.2 mm
13.7 mm
Metric
2
£ 0.1406 - £ 0.388 Request the lead time here
33.4 mm
1 1/16 in - 12 UNF/JIC
Red
32.2 mm
13.8 mm
UNF
2
£ 0.1956 - £ 0.5368 14200 In stock
39.0 mm
1 5/16 in - 12 UNF/JIC
Red
27.3 mm
16.0 mm
UNF
2
12021 £ 0.1292 - £ 0.4332 Request the lead time here
31.3 mm
M24 x 1;5
Red
18.5 mm
13.8 mm
Metric
2
£ 0.1173 - £ 0.3295 Request the lead time here
28.8 mm
7/8 in - 14 UNF/JIC
Red
32.1 mm
13.6 mm
UNF
2
10696 £ 0.0735 - £ 0.2038 46000 In stock
18.5 mm
1/2 in - 20 UNF/JIC
Red
15.3 mm
10.5 mm
UNF
2
£ 0.0796 - £ 0.224 Request the lead time here
22.6 mm
9/16 in - 18 UNF/JIC
Red
26.1 mm
10.7 mm
UNF
2
10575 £ 0.1006 - £ 0.2817 Request the lead time here
27.0 mm
3/4 in - 16 UNF/JIC
Red
32.5 mm
13.8 mm
UNF
2
£ 0.0883 - £ 0.2455 Request the lead time here
21.0 mm
5/8 in - 18 UNF/JIC
Red
24.8 mm
10.0 mm
UNF
2
£ 0.0965 - £ 0.1549 3500 In stock
14.5 mm
5/16 in - 18 UNF/JIC
Red
19.4 mm
7.4 mm
UNF
2
£ 0.0894 - £ 0.1809 Request the lead time here
17.4 mm
7/16 in - 24 UNF/JIC
Red
27.1 mm
7.1 mm
UNF
2
£ 0.0766 - £ 0.1645 3000 In stock
13.7 mm
3/8 in - 24 UNF/JIC
Red
23.5 mm
9.5 mm
UNF
2
£ 0.1316 - £ 0.3641 25000 In stock
32.0 mm
1 in - 14 UNF/JIC
Red
31.0 mm
13.2 mm
UNF
2
£ 0.1406 - £ 0.388 400 In stock
33.3 mm
1 1/16 in - 14 UNF/JIC
Red
32.0 mm
13.7 mm
UNF
2
£ 0.1085 - £ 0.2601 2000 In stock
20.7 mm
5/8 in - 24 UNF/JIC
Red
24.8 mm
10.0 mm
UNF
2
£ 0.1573 - £ 0.4438 Request the lead time here
36.8 mm
1 3/16 in - 12 UNF/JIC
Red
31.8 mm
13.5 mm
UNF
2
£ 0.1078 - £ 0.2896 4750 In stock
16.7 mm
M12 x 1;5
Red
16.3 mm
8.7 mm
Metric
2
£ 0.0951 - £ 0.2633 Request the lead time here
25.6 mm
11/16 in - 16 UNF/JIC
Red
31.6 mm
13.5 mm
UNF
2
  • of 4
Threaded Plug M25 x 1;5 31.3 mm 14.0 mm LDPE Red

12022

Price Range
£ 0.5235 - £ 0.1353

Stock Levels
Request the lead time here
Attributes
  • D
    31.3 mm
  • H
    18.5 mm
  • L
    14.0 mm
  • Thread Size
    M25 x 1;5
  • Thread Standard
    Metric
Threaded Plug 7/16 in - 20 UNF/JIC 17.4 mm 11.0 mm LDPE Red

10763

Price Range
£ 0.1828 - £ 0.0651

Stock Levels
13810 In stock
Attributes
  • D
    17.4 mm
  • H
    27.1 mm
  • L
    11.0 mm
  • Thread Size
    7/16 in - 20 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug M22 x 1;5 28.2 mm 13.7 mm LDPE Red

10128

Price Range
£ 0.3322 - £ 0.1179

Stock Levels
Request the lead time here
Attributes
  • D
    28.2 mm
  • H
    18.2 mm
  • L
    13.7 mm
  • Thread Size
    M22 x 1;5
  • Thread Standard
    Metric
Threaded Plug 1 1/16 in - 12 UNF/JIC 33.4 mm 13.8 mm LDPE Red

10460

Price Range
£ 0.388 - £ 0.1406

Stock Levels
Request the lead time here
Attributes
  • D
    33.4 mm
  • H
    32.2 mm
  • L
    13.8 mm
  • Thread Size
    1 1/16 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 1 5/16 in - 12 UNF/JIC 39.0 mm 16.0 mm LDPE Red

10671

Price Range
£ 0.5368 - £ 0.1956

Stock Levels
14200 In stock
Attributes
  • D
    39.0 mm
  • H
    27.3 mm
  • L
    16.0 mm
  • Thread Size
    1 5/16 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug M24 x 1;5 31.3 mm 13.8 mm LDPE Red

12021

Price Range
£ 0.4332 - £ 0.1292

Stock Levels
Request the lead time here
Attributes
  • D
    31.3 mm
  • H
    18.5 mm
  • L
    13.8 mm
  • Thread Size
    M24 x 1;5
  • Thread Standard
    Metric
Threaded Plug 7/8 in - 14 UNF/JIC 28.8 mm 13.6 mm LDPE Red

10326

Price Range
£ 0.3295 - £ 0.1173

Stock Levels
Request the lead time here
Attributes
  • D
    28.8 mm
  • H
    32.1 mm
  • L
    13.6 mm
  • Thread Size
    7/8 in - 14 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 1/2 in - 20 UNF/JIC 18.5 mm 10.5 mm LDPE Red

10696

Price Range
£ 0.2038 - £ 0.0735

Stock Levels
46000 In stock
Attributes
  • D
    18.5 mm
  • H
    15.3 mm
  • L
    10.5 mm
  • Thread Size
    1/2 in - 20 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 9/16 in - 18 UNF/JIC 22.6 mm 10.7 mm LDPE Red

10668

Price Range
£ 0.224 - £ 0.0796

Stock Levels
Request the lead time here
Attributes
  • D
    22.6 mm
  • H
    26.1 mm
  • L
    10.7 mm
  • Thread Size
    9/16 in - 18 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 3/4 in - 16 UNF/JIC 27.0 mm 13.8 mm LDPE Red

10575

Price Range
£ 0.2817 - £ 0.1006

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • H
    32.5 mm
  • L
    13.8 mm
  • Thread Size
    3/4 in - 16 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 5/8 in - 18 UNF/JIC 21.0 mm 10.0 mm LDPE Red

10940

Price Range
£ 0.2455 - £ 0.0883

Stock Levels
Request the lead time here
Attributes
  • D
    21.0 mm
  • H
    24.8 mm
  • L
    10.0 mm
  • Thread Size
    5/8 in - 18 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 5/16 in - 18 UNF/JIC 14.5 mm 7.4 mm LDPE Red

10498

Price Range
£ 0.1549 - £ 0.0965

Stock Levels
3500 In stock
Attributes
  • D
    14.5 mm
  • H
    19.4 mm
  • L
    7.4 mm
  • Thread Size
    5/16 in - 18 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 7/16 in - 24 UNF/JIC 17.4 mm 7.1 mm LDPE Red

12031

Price Range
£ 0.1809 - £ 0.0894

Stock Levels
Request the lead time here
Attributes
  • D
    17.4 mm
  • H
    27.1 mm
  • L
    7.1 mm
  • Thread Size
    7/16 in - 24 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 3/8 in - 24 UNF/JIC 13.7 mm 9.5 mm LDPE Red

10692

Price Range
£ 0.1645 - £ 0.0766

Stock Levels
3000 In stock
Attributes
  • D
    13.7 mm
  • H
    23.5 mm
  • L
    9.5 mm
  • Thread Size
    3/8 in - 24 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 1 in - 14 UNF/JIC 32.0 mm 13.2 mm LDPE Red

12785

Price Range
£ 0.3641 - £ 0.1316

Stock Levels
25000 In stock
Attributes
  • D
    32.0 mm
  • H
    31.0 mm
  • L
    13.2 mm
  • Thread Size
    1 in - 14 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 1 1/16 in - 14 UNF/JIC 33.3 mm 13.7 mm LDPE Red

12359

Price Range
£ 0.388 - £ 0.1406

Stock Levels
400 In stock
Attributes
  • D
    33.3 mm
  • H
    32.0 mm
  • L
    13.7 mm
  • Thread Size
    1 1/16 in - 14 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 5/8 in - 24 UNF/JIC 20.7 mm 10.0 mm LDPE Red

12965

Price Range
£ 0.2601 - £ 0.1085

Stock Levels
2000 In stock
Attributes
  • D
    20.7 mm
  • H
    24.8 mm
  • L
    10.0 mm
  • Thread Size
    5/8 in - 24 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug 1 3/16 in - 12 UNF/JIC 36.8 mm 13.5 mm LDPE Red

11506

Price Range
£ 0.4438 - £ 0.1573

Stock Levels
Request the lead time here
Attributes
  • D
    36.8 mm
  • H
    31.8 mm
  • L
    13.5 mm
  • Thread Size
    1 3/16 in - 12 UNF/JIC
  • Thread Standard
    UNF
Threaded Plug M12 x 1;5 16.7 mm 8.7 mm LDPE Red

12017

Price Range
£ 0.2896 - £ 0.1078

Stock Levels
4750 In stock
Attributes
  • D
    16.7 mm
  • H
    16.3 mm
  • L
    8.7 mm
  • Thread Size
    M12 x 1;5
  • Thread Standard
    Metric
Threaded Plug 11/16 in - 16 UNF/JIC 25.6 mm 13.5 mm LDPE Red

12786

Price Range
£ 0.2633 - £ 0.0951

Stock Levels
Request the lead time here
Attributes
  • D
    25.6 mm
  • H
    31.6 mm
  • L
    13.5 mm
  • Thread Size
    11/16 in - 16 UNF/JIC
  • Thread Standard
    UNF