10082409
11506
| Quantity | Unit price |
|---|---|
| 150 - 1499 | £ 0.4438 |
| 1500 - 14999 | £ 0.1601 |
| 15000 + | £ 0.1573 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 36.8 mm |
|---|---|
| D | 1.449 in |
| H | 1.252 in |
| H | 31.8 mm |
| L | 0.531 in |
| L | 13.5 mm |
| Thread Size | 1 3/16 in - 12 UNF/JIC |
| Thread Standard | UNF |
| Type | 2 |
| Full Material | Low Density Polyethylene |
| Colour | Red |
| Commodity Code | 39235 |
| Recycled Content Percentage % | 98% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue