| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.224 |
| 5000 + | £ 0.0796 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.89 in |
|---|---|
| D | 22.6 mm |
| H | 26.1 mm |
| H | 1.028 in |
| L | 10.7 mm |
| L | 0.421 in |
| Thread Size | 9/16 in - 18 UNF/JIC |
| Thread Standard | UNF |
| Type | 2 |
| Full Material | Low Density Polyethylene |
| Colour | Red |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue