10071700
10671
| Quantity | Unit price |
|---|---|
| 150 - 1499 | £ 0.5368 |
| 1500 + | £ 0.1956 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.535 in |
|---|---|
| D | 39.0 mm |
| H | 1.075 in |
| H | 27.3 mm |
| L | 16.0 mm |
| L | 0.63 in |
| Thread Size | 1 5/16 in - 12 UNF/JIC |
| Thread Standard | UNF |
| Type | 2 |
| Full Material | Low Density Polyethylene |
| Colour | Red |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 98% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue