10072011
10763
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.1828 |
| 5000 + | £ 0.0651 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 17.4 mm |
|---|---|
| D | 0.685 in |
| H | 1.067 in |
| H | 27.1 mm |
| L | 0.433 in |
| L | 11.0 mm |
| Thread Size | 7/16 in - 20 UNF/JIC |
| Thread Standard | UNF |
| Type | 2 |
| Full Material | Low Density Polyethylene |
| Colour | Red |
| Commodity Code | 39235 |
| Recycled Content Percentage % | 98% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue