10068847
10128
| Quantity | Unit price |
|---|---|
| 300 - 2999 | £ 0.3322 |
| 3000 + | £ 0.1179 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 28.2 mm |
|---|---|
| D | 1.11 in |
| H | 18.2 mm |
| H | 0.717 in |
| L | 13.7 mm |
| L | 0.539 in |
| Thread Size | M22 x 1;5 |
| Thread Standard | Metric |
| Type | 2 |
| Full Material | Low Density Polyethylene |
| Colour | Red |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 98% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue