Menu Search

Side Pull Plugs

In stock

Side Pull Plugs are a type of plug that features an intergral side pull tab, and is designed for easy removal in awkward locations. Designed to protect threaded or non-threaded holes during production, storage, and transportation. Offers protection against dust, dirt, damage, moisture, acid, and corrosion.

The side pull tab is designed for quick and easy removal, and provides additional help when removing the part from a tightly fitted application. It can withstand temperatures from -40F to 275F (-40C to 135C).

Used in various applications, including machinery, electronics, automotive, and HVAC systems.

  • Protects against dust, dirt, damage, moisture, acid, and corrosion.
  • Withstands temperatures from -40F to 275F (-40C to 135C).
  • Tapered design allows the part to plug multiple inner diameters.
Material: LDPE, TPE Colour: Yellow, Natural, Blue Series Code: SRSTCL2, SR1053, SR1110

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
78 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 Colour Material D View
£ 0.1203 - £ 0.3162 21600 In stock
40.6 mm
36.8 mm
Blue
LDPE
44.5 mm
£ 0.1686 - £ 0.4411 2900 In stock
50.8 mm
46.8 mm
Blue
LDPE
53.9 mm
£ 0.087 - £ 0.2285 6500 In stock
26.4 mm
23.2 mm
Blue
LDPE
29.4 mm
£ 0.1094 - £ 0.4571 Request the lead time here
12.3 mm
10.7 mm
Blue
LDPE
15.1 mm
£ 0.0653 - £ 0.1719 Request the lead time here
23.2 mm
20.4 mm
Blue
LDPE
26.9 mm
10276051 £ 0.1773 - £ 0.3482 Request the lead time here
25.5 mm
22.5 mm
Natural
TPE
29.5 mm
£ 0.1885 - £ 0.3718 400 In stock
31.5 mm
29.0 mm
Natural
TPE
35.5 mm
£ 0.1251 - £ 0.2458 500 In stock
16.2 mm
14.2 mm
Natural
TPE
20.2 mm
£ 0.1346 - £ 0.2644 3000 In stock
17.0 mm
14.5 mm
Natural
TPE
21.0 mm
£ 0.1731 - £ 0.3403 Request the lead time here
23.5 mm
21.0 mm
Natural
TPE
27.5 mm
£ 0.1305 - £ 0.3454 1800 In stock
40.6 mm
39.6 mm
Blue
LDPE
47.6 mm
£ 0.0731 - £ 0.1437 Request the lead time here
8.0 mm
6.0 mm
Natural
TPE
12.0 mm
£ 0.109 - £ 0.2147 1500 In stock
13.5 mm
11.5 mm
Natural
TPE
17.5 mm
£ 0.072 - £ 0.1889 Request the lead time here
24.8 mm
22.1 mm
Blue
LDPE
28.6 mm
£ 0.0566 - £ 0.1504 1400 In stock
16.1 mm
14.0 mm
Blue
LDPE
19.8 mm
£ 0.1024 - £ 0.2684 6250 In stock
29.1 mm
25.3 mm
Blue
LDPE
33.3 mm
£ 0.1345 - £ 0.3614 Request the lead time here
44.5 mm
41.5 mm
Blue
LDPE
49.3 mm
£ 0.0579 - £ 0.1791 Request the lead time here
19.9 mm
17.5 mm
Blue
LDPE
23.8 mm
£ 0.2452 - £ 0.6458 900 In stock
57.4 mm
56.7 mm
Blue
LDPE
63.5 mm
10275900 £ 0.0668 - £ 0.1311 11000 In stock
7.0 mm
5.0 mm
Natural
TPE
11.0 mm
  • of 4
Side Pull Tab Plug 40.6 mm 36.8 mm LDPE Blue

10162781

Price Range
£ 0.3162 - £ 0.1203

Stock Levels
21600 In stock
Attributes
  • D
    44.5 mm
  • d1
    36.8 mm
  • d2
    40.6 mm
  • H
    19.1 mm
  • Colour
    Blue
Side Pull Tab Plug 50.8 mm 46.8 mm LDPE Blue

10162835

Price Range
£ 0.4411 - £ 0.1686

Stock Levels
2900 In stock
Attributes
  • D
    53.9 mm
  • d1
    46.8 mm
  • d2
    50.8 mm
  • H
    25.4 mm
  • Colour
    Blue
Side Pull Tab Plug 26.4 mm 23.2 mm LDPE Blue

10162736

Price Range
£ 0.2285 - £ 0.087

Stock Levels
6500 In stock
Attributes
  • D
    29.4 mm
  • d1
    23.2 mm
  • d2
    26.4 mm
  • H
    18.3 mm
  • Colour
    Blue
Side Pull Tab Plug 12.3 mm 10.7 mm LDPE Blue

10162675

Price Range
£ 0.4571 - £ 0.1094

Stock Levels
Request the lead time here
Attributes
  • D
    15.1 mm
  • d1
    10.7 mm
  • d2
    12.3 mm
  • H
    9.5 mm
  • Colour
    Blue
Side Pull Tab Plug 23.2 mm 20.4 mm LDPE Blue

10162712

Price Range
£ 0.1719 - £ 0.0653

Stock Levels
Request the lead time here
Attributes
  • D
    26.9 mm
  • d1
    20.4 mm
  • d2
    23.2 mm
  • H
    16.5 mm
  • Colour
    Blue
Side Pull Tab Plug 25.5 mm 22.5 mm TPE Natural

10276051

Price Range
£ 0.3482 - £ 0.1773

Stock Levels
Request the lead time here
Attributes
  • D
    29.5 mm
  • d1
    22.5 mm
  • d2
    25.5 mm
  • H
    12.0 mm
  • L
    15.0 mm
Side Pull Tab Plug 31.5 mm 29.0 mm TPE Natural

10276075

Price Range
£ 0.3718 - £ 0.1885

Stock Levels
400 In stock
Attributes
  • D
    35.5 mm
  • d1
    29.0 mm
  • d2
    31.5 mm
  • H
    12.0 mm
  • L
    15.0 mm
Side Pull Tab Plug 16.2 mm 14.2 mm TPE Natural

10275993

Price Range
£ 0.2458 - £ 0.1251

Stock Levels
500 In stock
Attributes
  • D
    20.2 mm
  • d1
    14.2 mm
  • d2
    16.2 mm
  • H
    10.0 mm
  • L
    15.0 mm
Side Pull Tab Plug 17.0 mm 14.5 mm TPE Natural

10276006

Price Range
£ 0.2644 - £ 0.1346

Stock Levels
3000 In stock
Attributes
  • D
    21.0 mm
  • d1
    14.5 mm
  • d2
    17.0 mm
  • H
    10.0 mm
  • L
    15.0 mm
Side Pull Tab Plug 23.5 mm 21.0 mm TPE Natural

10276044

Price Range
£ 0.3403 - £ 0.1731

Stock Levels
Request the lead time here
Attributes
  • D
    27.5 mm
  • d1
    21.0 mm
  • d2
    23.5 mm
  • H
    11.0 mm
  • L
    15.0 mm
Side Pull Tab Plug 40.6 mm 39.6 mm LDPE Blue

10162798

Price Range
£ 0.3454 - £ 0.1305

Stock Levels
1800 In stock
Attributes
  • D
    47.6 mm
  • d1
    39.6 mm
  • d2
    40.6 mm
  • H
    19.1 mm
  • Colour
    Blue
Side Pull Tab Plug 8.0 mm 6.0 mm TPE Natural

10275917

Price Range
£ 0.1437 - £ 0.0731

Stock Levels
Request the lead time here
Attributes
  • D
    12.0 mm
  • d1
    6.0 mm
  • d2
    8.0 mm
  • H
    9.5 mm
  • L
    15.0 mm
Side Pull Tab Plug 13.5 mm 11.5 mm TPE Natural

10275962

Price Range
£ 0.2147 - £ 0.109

Stock Levels
1500 In stock
Attributes
  • D
    17.5 mm
  • d1
    11.5 mm
  • d2
    13.5 mm
  • H
    9.5 mm
  • L
    15.0 mm
Side Pull Tab Plug 24.8 mm 22.1 mm LDPE Blue

10162729

Price Range
£ 0.1889 - £ 0.072

Stock Levels
Request the lead time here
Attributes
  • D
    28.6 mm
  • d1
    22.1 mm
  • d2
    24.8 mm
  • H
    15.9 mm
  • Colour
    Blue
Side Pull Tab Plug 16.1 mm 14.0 mm LDPE Blue

10162699

Price Range
£ 0.1504 - £ 0.0566

Stock Levels
1400 In stock
Attributes
  • D
    19.8 mm
  • d1
    14.0 mm
  • d2
    16.1 mm
  • H
    12.7 mm
  • Colour
    Blue
Side Pull Tab Plug 29.1 mm 25.3 mm LDPE Blue

10162750

Price Range
£ 0.2684 - £ 0.1024

Stock Levels
6250 In stock
Attributes
  • D
    33.3 mm
  • d1
    25.3 mm
  • d2
    29.1 mm
  • H
    19.8 mm
  • Colour
    Blue
Side Pull Tab Plug 44.5 mm 41.5 mm LDPE Blue

10162804

Price Range
£ 0.3614 - £ 0.1345

Stock Levels
Request the lead time here
Attributes
  • D
    49.3 mm
  • d1
    41.5 mm
  • d2
    44.5 mm
  • H
    19.1 mm
  • Colour
    Blue
Side Pull Tab Plug 19.9 mm 17.5 mm LDPE Blue

10162705

Price Range
£ 0.1791 - £ 0.0579

Stock Levels
Request the lead time here
Attributes
  • D
    23.8 mm
  • d1
    17.5 mm
  • d2
    19.9 mm
  • H
    15.9 mm
  • Colour
    Blue
Side Pull Tab Plug 57.4 mm 56.7 mm LDPE Blue

10162859

Price Range
£ 0.6458 - £ 0.2452

Stock Levels
900 In stock
Attributes
  • D
    63.5 mm
  • d1
    56.7 mm
  • d2
    57.4 mm
  • H
    12.7 mm
  • Colour
    Blue
Side Pull Tab Plug 7.0 mm 5.0 mm TPE Natural

10275900

Price Range
£ 0.1311 - £ 0.0668

Stock Levels
11000 In stock
Attributes
  • D
    11.0 mm
  • d1
    5.0 mm
  • d2
    7.0 mm
  • H
    9.5 mm
  • L
    15.0 mm