10162804
P-57
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.3614 |
| 1000 - 9999 | £ 0.1373 |
| 10000 + | £ 0.1345 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 49.3 mm |
|---|---|
| D | 1.941 in |
| d1 | 1.634 in |
| d1 | 41.5 mm |
| d2 | 1.752 in |
| d2 | 44.5 mm |
| H | 19.1 mm |
| H | 0.752 in |
| Colour | Blue |
| Material | LDPE |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue