| Quantity | Unit price |
|---|---|
| 700 - 6999 | £ 0.1504 |
| 7000 + | £ 0.0566 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.78 in |
|---|---|
| D | 19.8 mm |
| d1 | 14.0 mm |
| d1 | 0.551 in |
| d2 | 0.634 in |
| d2 | 16.1 mm |
| Colour | Blue |
| Material | LDPE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue