10162859
P-68
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.6458 |
| 1000 + | £ 0.2452 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 63.5 mm |
|---|---|
| D | 2.5 in |
| d1 | 56.7 mm |
| d1 | 2.232 in |
| d2 | 57.4 mm |
| d2 | 2.26 in |
| H | 0.5 in |
| H | 12.7 mm |
| Colour | Blue |
| Material | LDPE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue