Quantity | Unit price |
---|---|
200 - 1999 | £ 0.3054 |
2000 + | £ 0.1162 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Pull Tab |
Overall Height | 50.8 mm |
Overall Height | 2 in |
Overall Diameter | 8.0 mm |
Overall Diameter | 0.315 in |
Minimum Overall Diameter | 36.8 mm |
Minimum Overall Diameter | 1.449 in |
Maximum Overall Diameter | 44.5 mm |
Maximum Overall Diameter | 1.752 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue