Quantity | Unit price |
---|---|
500 - 4999 | £ 0.4415 |
5000 + | £ 0.1056 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | 15.1 mm |
Overall Height | 9.5 mm |
Overall Height | 0.374 in |
Overall Diameter | 3.2 mm |
Overall Diameter | 0.126 in |
Minimum Overall Diameter | 10.7 mm |
Minimum Overall Diameter | 0.421 in |
Maximum Overall Diameter | 15.1 mm |
Maximum Overall Diameter | 0.594 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue