Quantity | Unit price |
---|---|
150 - 1499 | £ 0.3454 |
1500 + | £ 0.1305 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 1.874 in |
---|---|
D | 47.6 mm |
d1 | 39.6 mm |
d1 | 1.559 in |
d2 | 40.6 mm |
d2 | 1.598 in |
Colour | Blue |
Material | LDPE |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue