Round Tube Inserts are used as multi-functional protective components, when finishing and aesthetics are not a priority. Featuring a push-in design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | h1 | Maximum Wall Thickness | D | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.78 - £ 0.8666 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| £ 0.7896 - £ 0.8774 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| £ 0.8151 - £ 0.9057 | Request the lead time here |
1.299 in
33.0 mm
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
4.921 in
125.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.8349 - £ 0.9276 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| £ 0.0174 - £ 0.027 | Request the lead time here |
0.433 in
11.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
| £ 1.1376 - £ 1.264 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| £ 0.019 - £ 0.0211 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.7808 - £ 0.8676 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| £ 1.9909 - £ 2.2121 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| £ 0.7825 - £ 0.8695 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| £ 0.7816 - £ 1.2159 | Request the lead time here |
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
4.016 in
102.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.2126 - £ 0.3307 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
1.063 in
27.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0524 - £ 0.0582 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
1.496 in
38.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0676 - £ 0.0752 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
1.654 in
42.0 mm
|
0.039 in
1.0 mm
|
||
| £ 1.1772 - £ 1.308 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| £ 0.0694 - £ 0.0771 | Request the lead time here |
|
0.197 in
5.0 mm
|
|
|
|
||
| £ 0.0428 - £ 0.0666 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.827 in
21.0 mm
|
0.039 in
1.0 mm
|
||
| £ 2.6902 - £ 2.9891 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
|
||
| £ 0.0344 - £ 0.0535 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
1.102 in
28.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0801 - £ 0.089 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
1.89 in
48.0 mm
|
0.098 in
2.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue