Quantity | Unit price |
---|---|
80 - 399 | £ 0.8676 |
400 + | £ 0.7808 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 101.6 mm |
---|---|
D | 4 in |
h1 | 6.0 mm |
h1 | 0.236 in |
h | 28.0 mm |
h | 1.102 in |
Maximum Wall Thickness | 0.236 in |
Maximum Wall Thickness | 6.0 mm |
Minimum Wall Thickness | 3.6 mm |
Minimum Wall Thickness | 0.142 in |
Colour | Black |
Material | LDPE - PCR |
Recycled Content Percentage % | 98% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue