Menu Search

Round Tube Insert 193.7 mm Black LDPE - PCR

Essentra Part Number:

20753375

Manufacturer Part Number:

20753375

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 2.9891
100 + £ 2.6902
Standard pack: 20

Order in multiple of 20

Total price:

£ 59.78

20 x £ 2.9891

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
h1 6.0 mm
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us