Menu Search

Round Tube Insert 127.0 mm Black LDPE - PCR

Essentra Part Number:

20753238

Manufacturer Part Number:

20753238

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
45 - 224 £ 0.9276
225 + £ 0.8349
Standard pack: 45

Order in multiple of 45

Total price:

£ 41.74

45 x £ 0.9276

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
h1 6.0 mm
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us