Menu Search

Round Tube Insert 100.0 mm Black LDPE - PCR

Essentra Part Number:

20753139

Manufacturer Part Number:

20753139

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
80 - 399 £ 0.8666
400 + £ 0.78
Standard pack: 80

Order in multiple of 80

Total price:

£ 69.33

80 x £ 0.8666

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
h1 6.0 mm
Colour Black
Material LDPE - PCR
Recycled Content Percentage % 98%
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us