Quantity | Unit price |
---|---|
30 - 149 | £ 1.264 |
150 + | £ 1.1376 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 160.0 mm |
---|---|
D | 6.299 in |
h1 | 0.236 in |
h1 | 6.0 mm |
h | 1.339 in |
h | 34.0 mm |
Maximum Wall Thickness | 0.276 in |
Maximum Wall Thickness | 7.0 mm |
Minimum Wall Thickness | 2.5 mm |
Minimum Wall Thickness | 0.098 in |
Colour | Black |
Material | LDPE - PCR |
Recycled Content Percentage % | 98% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue