Menu Search

Round Feet Ferrules - Standard

In stock

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
74 results
Product SKUs information
Item Code Price range Availability Colour H Material d h Type View
£ 0.0484 - £ 0.1825 Request the lead time here
White
LDPE - PIR
19.0 mm
14.4 mm
1
£ 0.0473 - £ 0.1137 4000 In stock
Black
LDPE - PIR
12.7 mm
13.0 mm
1
12000 £ 0.1516 - £ 0.3774 46 In stock
Black
LDPE - PIR
28.6 mm
25.0 mm
1
£ 0.0775 - £ 0.2365 1250 In stock
White
LDPE - PIR
22.2 mm
17.5 mm
1
£ 0.3203 - £ 0.9753 Request the lead time here
Black
LDPE - PIR
38.1 mm
34.9 mm
1
£ 0.0775 - £ 0.2365 27000 In stock
Black
LDPE - PIR
22.2 mm
17.5 mm
1
£ 0.2806 - £ 0.5846 Request the lead time here
Black
LDPE - PIR
31.7 mm
27.0 mm
1
£ 0.0941 - £ 0.287 2100 In stock
Black
LDPE - PIR
25.4 mm
22.0 mm
1
£ 0.3756 - £ 1.1879 6150 In stock
Black
LDPE
50.8 mm
35.5 mm
1
£ 0.2338 - £ 0.7521 150 In stock
Black
40.0 mm
PVC
20.0 mm
33.0 mm
465375 £ 0.0946 - £ 0.3375 1350 In stock
Black
LDPE
30.0 mm
£ 0.0484 - £ 0.156 3200 In stock
Black
LDPE - PIR
19.0 mm
14.4 mm
1
£ 0.1644 - £ 0.4411 Request the lead time here
White
LDPE - PIR
26.9 mm
26.8 mm
1
460858 £ 0.1488 - £ 0.3269 Request the lead time here
White
23.0 mm
LDPE
24.0 mm
17.0 mm
1
12358 £ 0.3812 - £ 0.7335 160 In stock
White
LDPE - PIR
31.8 mm
27.0 mm
1
£ 0.1278 - £ 0.2615 Request the lead time here
Black
23.0 mm
LDPE
24.0 mm
17.0 mm
1
£ 0.0579 - £ 0.1464 Request the lead time here
White
LDPE - PIR
15.8 mm
13.3 mm
1
£ 0.1336 - £ 0.2923 Request the lead time here
White
22.0 mm
LDPE
22.0 mm
18.0 mm
1
£ 0.7228 - £ 2.2058 90 In stock
Black
LDPE - PIR
76.2 mm
38.0 mm
1
£ 0.3359 - £ 1.0258 Request the lead time here
Black
LDPE - PIR
44.4 mm
27.0 mm
1
  • of 4
Round Ferrule 19.0 mm LDPE - PIR White

10258

Price Range
£ 0.1825 - £ 0.0484

Stock Levels
Request the lead time here
Attributes
  • d
    19.0 mm
  • h
    14.4 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 12.7 mm LDPE - PIR Black

10497

Price Range
£ 0.1137 - £ 0.0473

Stock Levels
4000 In stock
Attributes
  • d
    12.7 mm
  • h
    13.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 28.6 mm LDPE - PIR Black

12000

Price Range
£ 0.3774 - £ 0.1516

Stock Levels
46 In stock
Attributes
  • d
    28.6 mm
  • h
    25.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 22.2 mm LDPE - PIR White

10256

Price Range
£ 0.2365 - £ 0.0775

Stock Levels
1250 In stock
Attributes
  • d
    22.2 mm
  • h
    17.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 38.1 mm LDPE - PIR Black

199050

Price Range
£ 0.9753 - £ 0.3203

Stock Levels
Request the lead time here
Attributes
  • d
    38.1 mm
  • h
    34.9 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 22.2 mm LDPE - PIR Black

10257

Price Range
£ 0.2365 - £ 0.0775

Stock Levels
27000 In stock
Attributes
  • d
    22.2 mm
  • h
    17.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 31.7 mm LDPE - PIR Black

11143

Price Range
£ 0.5846 - £ 0.2806

Stock Levels
Request the lead time here
Attributes
  • d
    31.7 mm
  • h
    27.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 25.4 mm LDPE - PIR Black

10265

Price Range
£ 0.287 - £ 0.0941

Stock Levels
2100 In stock
Attributes
  • d
    25.4 mm
  • h
    22.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 50.8 mm LDPE Black

199205

Price Range
£ 1.1879 - £ 0.3756

Stock Levels
6150 In stock
Attributes
  • d
    50.8 mm
  • h
    35.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Heavy Duty Round Ferrule 40.0 mm 20.0 mm PVC Black

465368

Price Range
£ 0.7521 - £ 0.2338

Stock Levels
150 In stock
Attributes
  • d
    20.0 mm
  • H
    40.0 mm
  • h
    33.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Round Ferrule 30.0 mm LDPE Black

465375

Price Range
£ 0.3375 - £ 0.0946

Stock Levels
1350 In stock
Attributes
  • d
    30.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Commodity Code
    3926909790
Round Ferrule 19.0 mm LDPE - PIR Black

10260

Price Range
£ 0.156 - £ 0.0484

Stock Levels
3200 In stock
Attributes
  • d
    19.0 mm
  • h
    14.4 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 26.9 mm LDPE - PIR White

10519

Price Range
£ 0.4411 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • d
    26.9 mm
  • h
    26.8 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 24.0 mm LDPE White

460858

Price Range
£ 0.3269 - £ 0.1488

Stock Levels
Request the lead time here
Attributes
  • d
    24.0 mm
  • H
    23.0 mm
  • h
    17.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
Round Ferrule 31.8 mm LDPE - PIR White

12358

Price Range
£ 0.7335 - £ 0.3812

Stock Levels
160 In stock
Attributes
  • d
    31.8 mm
  • h
    27.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 24.0 mm LDPE Black

460848

Price Range
£ 0.2615 - £ 0.1278

Stock Levels
Request the lead time here
Attributes
  • d
    24.0 mm
  • H
    23.0 mm
  • h
    17.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 15.8 mm LDPE - PIR White

52048

Price Range
£ 0.1464 - £ 0.0579

Stock Levels
Request the lead time here
Attributes
  • d
    15.8 mm
  • h
    13.3 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 22.0 mm LDPE White

460857

Price Range
£ 0.2923 - £ 0.1336

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • H
    22.0 mm
  • h
    18.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
Round Ferrule 76.2 mm LDPE - PIR Black

199082

Price Range
£ 2.2058 - £ 0.7228

Stock Levels
90 In stock
Attributes
  • d
    76.2 mm
  • h
    38.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 44.4 mm LDPE - PIR Black

199039

Price Range
£ 1.0258 - £ 0.3359

Stock Levels
Request the lead time here
Attributes
  • d
    44.4 mm
  • h
    27.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1