Menu Search

Round Ferrule 31.7 mm LDPE Black

Standard Round Feet Ferrule with push fit is designed to protect the ends of tubes, bottoms of chairs, tables, and furniture applications from wear and tear caused by contact with the ground. It provides a secure grip and prevents damage to floors or surfaces. Black made from LDPE.
Item code:

11143

312 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
80 - 799 £ 0.5647
800 + £ 0.271
Standard pack: 800

Order in multiple of 80

Total price:

£ 45.18

80 x £ 0.5647

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Black
Fitting Style Push Fit
Tube Diameter 31.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us