| Quantity | Unit price |
|---|---|
| 250 - 2499 | £ 0.2365 |
| 2500 + | £ 0.0775 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 22.2 mm |
|---|---|
| d | 0.874 in |
| h | 17.5 mm |
| h | 0.689 in |
| Full Material | Low Density Polyethylene |
| Colour | White |
| Type | 1 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue