| Quantity | Unit price |
|---|---|
| 15 - 149 | £ 2.2058 |
| 150 + | £ 0.7228 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 3 in |
|---|---|
| d | 76.2 mm |
| h | 1.496 in |
| h | 38.0 mm |
| Full Material | Low Density Polyethylene |
| Colour | Black |
| Type | 1 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue