10104606
52048
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.1464 |
| 5000 + | £ 0.0579 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 15.8 mm |
|---|---|
| d | 0.622 in |
| h | 13.3 mm |
| h | 0.524 in |
| Full Material | Low Density Polyethylene |
| Colour | White |
| Type | 1 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue