Quantity | Unit price |
---|---|
400 - 3999 | £ 0.156 |
4000 + | £ 0.0484 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 0.748 in |
---|---|
d | 19.0 mm |
h | 14.4 mm |
h | 0.567 in |
Full Material | Low Density Polyethylene |
Colour | Black |
Type | 1 |
Commodity Code | 3926909790 |
Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue