Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.
The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.
Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.
Material: TPE, TPR, TPE/TPV, LDPE, TPE/TPV – PIR, PVC, LDPE - PIR, Vinyl Colour: Black, Red, Natural, Green Series Code: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Colour | Material | Pull Direction | d | H | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0423 - £ 0.0658 | 8000 In stock |
1.417 in
36.0 mm
|
Red
|
LDPE - PIR
|
No Tab
|
1.22 in
31.0 mm
|
10.5
|
4
|
||
| £ 0.0467 - £ 0.0727 | Request the lead time here |
1.705 in
43.3 mm
|
Red
|
LDPE - PIR
|
No Tab
|
1.555 in
39.5 mm
|
10.7
|
4
|
||
| £ 0.0271 - £ 0.0422 | Request the lead time here |
1.26 in
32.0 mm
|
Red
|
LDPE - PIR
|
No Tab
|
1.122 in
28.5 mm
|
10.0
|
4
|
||
| £ 0.0653 - £ 0.1016 | 3100 In stock |
2.559 in
65.0 mm
|
Red
|
LDPE - PIR
|
No Tab
|
2.283 in
58.0 mm
|
11.0
|
4
|
||
| £ 0.0082 - £ 0.0127 | 36000 In stock |
0.571 in
14.5 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.433 in
11.0 mm
|
8.5
|
4
|
||
| £ 0.0082 - £ 0.0127 | 9000 In stock |
0.571 in
14.5 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.453 in
11.5 mm
|
8.5
|
4
|
||
| £ 0.0092 - £ 0.0144 | 24000 In stock |
0.65 in
16.5 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.512 in
13.0 mm
|
9.5
|
4
|
||
| £ 0.1911 - £ 0.2972 | 495 In stock |
4.567 in
116.0 mm
|
Natural
|
LDPE
|
No Tab
|
4.409 in
112.0 mm
|
10.5
|
4
|
||
| £ 0.319 - £ 0.4963 | 30 In stock |
5.118 in
130.0 mm
|
Natural
|
LDPE
|
No Tab
|
4.921 in
125.0 mm
|
13.5
|
4
|
||
| £ 0.0097 - £ 0.0151 | 23400 In stock |
0.689 in
17.5 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.551 in
14.0 mm
|
10.0
|
4
|
||
| £ 0.0112 - £ 0.0175 | 4000 In stock |
0.807 in
20.5 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.669 in
17.0 mm
|
10.5
|
4
|
||
| £ 0.0117 - £ 0.0182 | 3000 In stock |
0.906 in
23.0 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.728 in
18.5 mm
|
10.0
|
4
|
||
| £ 0.0071 - £ 0.0111 | 6500 In stock |
0.492 in
12.5 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.374 in
9.5 mm
|
7.5
|
4
|
||
| £ 0.1777 - £ 0.2765 | 65 In stock |
4.193 in
106.5 mm
|
Natural
|
LDPE
|
No Tab
|
4.094 in
104.0 mm
|
11.0
|
4
|
||
| £ 0.0087 - £ 0.0136 | 32000 In stock |
0.571 in
14.5 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.472 in
12.0 mm
|
9.0
|
4
|
||
| £ 0.006 - £ 0.0094 | 24000 In stock |
0.394 in
10.0 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.256 in
6.5 mm
|
7.0
|
4
|
||
| £ 0.0066 - £ 0.0103 | Request the lead time here |
0.453 in
11.5 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.354 in
9.0 mm
|
7.5
|
4
|
||
| £ 0.0062 - £ 0.0096 | Request the lead time here |
0.413 in
10.5 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.295 in
7.5 mm
|
6.5
|
4
|
||
| £ 0.0047 - £ 0.0073 | Request the lead time here |
0.354 in
9.0 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.217 in
5.5 mm
|
6.0
|
4
|
||
| £ 0.1777 - £ 0.2765 | 90 In stock |
3.504 in
89.0 mm
|
Natural
|
LDPE
|
No Tab
|
3.406 in
86.5 mm
|
10.0
|
4
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue