Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.
The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.
Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.
Material: TPE, TPR, TPE/TPV, LDPE, TPE/TPV – PIR, PVC, LDPE - PIR, Vinyl Colour: Black, Red, Natural, Green Series Code: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Colour | Material | Pull Direction | d | H | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0653 - £ 0.1016 | 1800 In stock |
2.559 in
65.0 mm
|
Natural
|
LDPE
|
No Tab
|
2.283 in
58.0 mm
|
11.0
|
4
|
||
| £ 0.1308 - £ 0.2035 | 1000 In stock |
3.484 in
88.5 mm
|
Natural
|
LDPE
|
No Tab
|
3.346 in
85.0 mm
|
9.5
|
4
|
||
| £ 0.7479 - £ 1.1635 | 50 In stock |
8.858 in
225.0 mm
|
Natural
|
LDPE
|
No Tab
|
8.504 in
216.0 mm
|
|
4
|
||
| £ 0.0246 - £ 0.0383 | Request the lead time here |
0.531 in
13.5 mm
|
Red
|
LDPE
|
Lateral
|
0.413 in
10.5 mm
|
8.5
|
3
|
||
| £ 0.0443 - £ 0.0689 | Request the lead time here |
0.768 in
19.5 mm
|
Red
|
LDPE - PIR
|
Lateral
|
0.65 in
16.5 mm
|
10.5
|
3
|
||
| £ 1.0292 - £ 1.6009 | 18 In stock |
10.276 in
261.0 mm
|
Natural
|
LDPE
|
No Tab
|
9.921 in
252.0 mm
|
14.5
|
4
|
||
| £ 1.9495 - £ 3.0325 | Request the lead time here |
12.756 in
324.0 mm
|
Natural
|
LDPE
|
No Tab
|
12.244 in
311.0 mm
|
18.0
|
4
|
||
| £ 0.0653 - £ 0.1016 | 2000 In stock |
2.343 in
59.5 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
2.224 in
56.5 mm
|
10.5
|
4
|
||
| £ 0.1172 - £ 0.1824 | 1300 In stock |
3.051 in
77.5 mm
|
Natural
|
LDPE
|
No Tab
|
2.913 in
74.0 mm
|
10.5
|
4
|
||
| £ 0.7479 - £ 1.1635 | 30 In stock |
8.543 in
217.0 mm
|
Natural
|
LDPE
|
No Tab
|
8.307 in
211.0 mm
|
12.0
|
4
|
||
| £ 0.7479 - £ 1.1635 | 20 In stock |
8.661 in
220.0 mm
|
Natural
|
LDPE
|
No Tab
|
8.425 in
214.0 mm
|
13.5
|
4
|
||
| £ 0.0066 - £ 0.0103 | 8000 In stock |
0.453 in
11.5 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.335 in
8.5 mm
|
7.5
|
4
|
||
| £ 0.0075 - £ 0.0118 | 1800 In stock |
0.531 in
13.5 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.413 in
10.5 mm
|
8.5
|
4
|
||
| £ 0.0478 - £ 0.0743 | 2500 In stock |
1.772 in
45.0 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
1.575 in
40.0 mm
|
10.5
|
4
|
||
| £ 0.0412 - £ 0.0642 | 2000 In stock |
1.476 in
37.5 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
1.28 in
32.5 mm
|
10.5
|
4
|
||
| £ 0.0437 - £ 0.068 | 6700 In stock |
1.614 in
41.0 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
1.417 in
36.0 mm
|
11.0
|
4
|
||
| £ 0.0097 - £ 0.0151 | 6000 In stock |
0.689 in
17.5 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.571 in
14.5 mm
|
9.5
|
4
|
||
| £ 0.0097 - £ 0.0151 | 6000 In stock |
0.65 in
16.5 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.531 in
13.5 mm
|
9.5
|
4
|
||
| £ 0.0271 - £ 0.0422 | 2500 In stock |
1.26 in
32.0 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
1.142 in
29.0 mm
|
9.5
|
4
|
||
| £ 0.0179 - £ 0.0279 | 4500 In stock |
0.925 in
23.5 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.787 in
20.0 mm
|
11.0
|
4