20570613
20570613
| Quantity | Unit price |
|---|---|
| 250 - 2499 | £ 0.0727 |
| 2500 - 12499 | £ 0.0519 |
| 12500 + | £ 0.0467 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.705 in |
|---|---|
| D | 43.3 mm |
| d | 1.555 in |
| d | 39.5 mm |
| Thread Size | 1,1/4 in |
| Thread Standard | NPT |
| Thread Standard | GAS |
| Material | LDPE - PIR |
| Colour | Red |
| Pull Direction | No Tab |
| Type | 4 |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue