20570637
20570637
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.1016 |
| 1000 - 4999 | £ 0.0726 |
| 5000 + | £ 0.0653 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 2.559 in |
|---|---|
| D | 65.0 mm |
| d | 58.0 mm |
| d | 2.283 in |
| Thread Size | 2 in |
| Thread Standard | GAS |
| Thread Standard | NPT |
| Material | LDPE - PIR |
| Colour | Red |
| Pull Direction | No Tab |
| Type | 4 |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue