Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.
The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.
Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.
Material: TPE, TPR, TPE/TPV, LDPE, TPE/TPV – PIR, PVC, LDPE - PIR, Vinyl Colour: Black, Red, Natural, Green Series Code: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Colour | Material | Pull Direction | d | H | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0216 - £ 0.0336 | 3500 In stock |
1.201 in
30.5 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
1.024 in
26.0 mm
|
10.5
|
4
|
||
| £ 0.0412 - £ 0.0642 | 2000 In stock |
1.378 in
35.0 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
1.24 in
31.5 mm
|
10.0
|
4
|
||
| £ 0.0194 - £ 0.0302 | 12000 In stock |
1.004 in
25.5 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.866 in
22.0 mm
|
11.0
|
4
|
||
| £ 0.006 - £ 0.0094 | Request the lead time here |
0.394 in
10.0 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.276 in
7.0 mm
|
6.0
|
4
|
||
| £ 0.1855 - £ 0.2885 | Request the lead time here |
3.543 in
90.0 mm
|
Red
|
LDPE
|
Lateral
|
3.307 in
84.0 mm
|
11.2
|
3
|
||
| £ 0.2007 - £ 0.3122 | Request the lead time here |
4.39 in
111.5 mm
|
Red
|
LDPE
|
Lateral
|
4.252 in
108.0 mm
|
10.5
|
3
|
||
| £ 0.168 - £ 0.2613 | Request the lead time here |
0.374 in
9.5 mm
|
Red
|
LDPE
|
Lateral
|
2.953 in
75.0 mm
|
17.0
|
3
|
||
| £ 0.1782 - £ 0.2772 | 100 In stock |
3.346 in
85.0 mm
|
Red
|
LDPE
|
Lateral
|
3.189 in
81.0 mm
|
9.5
|
3
|
||
| £ 0.0174 - £ 0.0271 | Request the lead time here |
0.965 in
24.5 mm
|
Red
|
LDPE - PIR
|
No Tab
|
0.827 in
21.0 mm
|
11.0
|
4
|
||
| £ 0.0864 - £ 0.1344 | Request the lead time here |
1.508 in
38.3 mm
|
Red
|
LDPE - PIR
|
Lateral
|
1.339 in
34.0 mm
|
10.0
|
3
|
||
| £ 0.0577 - £ 0.0897 | Request the lead time here |
1.094 in
27.8 mm
|
Red
|
LDPE - PIR
|
Lateral
|
0.965 in
24.5 mm
|
10.4
|
3
|
||
| £ 0.1153 - £ 0.1794 | Request the lead time here |
1.831 in
46.5 mm
|
Red
|
LDPE - PIR
|
Lateral
|
1.654 in
42.0 mm
|
10.5
|
3
|
||
| £ 0.0778 - £ 0.121 | Request the lead time here |
1.476 in
37.5 mm
|
Red
|
LDPE - PIR
|
Lateral
|
1.26 in
32.0 mm
|
11.5
|
3
|
||
| £ 0.0271 - £ 0.0422 | 2500 In stock |
1.28 in
32.5 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
1.102 in
28.0 mm
|
10.5
|
4
|
||
| £ 0.0467 - £ 0.0727 | 5000 In stock |
1.732 in
44.0 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
1.535 in
39.0 mm
|
10.5
|
4
|
||
| £ 0.0216 - £ 0.0336 | 14000 In stock |
1.181 in
30.0 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.984 in
25.0 mm
|
11.0
|
4
|
||
| £ 0.0241 - £ 0.0376 | 12000 In stock |
1.22 in
31.0 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
1.063 in
27.0 mm
|
9.5
|
4
|
||
| £ 0.0047 - £ 0.0073 | 60000 In stock |
0.354 in
9.0 mm
|
Natural
|
LDPE - PIR
|
No Tab
|
0.197 in
5.0 mm
|
6.0
|
4
|
||
| £ 0.0574 - £ 0.0892 | 2000 In stock |
2 in
50.8 mm
|
Red
|
LDPE - PIR
|
No Tab
|
1.811 in
46.0 mm
|
10.0
|
4
|
||
| £ 0.0231 - £ 0.036 | 15000 In stock |
1.181 in
30.0 mm
|
Red
|
LDPE - PIR
|
No Tab
|
0.984 in
25.0 mm
|
11.0
|
4
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue