20568122
20568122
| Quantity | Unit price |
|---|---|
| 45 - 449 | £ 0.2972 |
| 450 - 2249 | £ 0.2123 |
| 2250 + | £ 0.1911 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 4.567 in |
|---|---|
| D | 116.0 mm |
| d | 4.409 in |
| d | 112.0 mm |
| Material | LDPE |
| Colour | Natural |
| Pull Direction | No Tab |
| Type | 4 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue