Menu Search

Masking Pull Plugs

In stock

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Image
Type 2
Image
Type 3
Show less filters Show more filters
31 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour Material h1 D Type View
£ 0.2069 - £ 0.2069 Request the lead time here
1.5 mm
Black
EPDM
17.8 mm
3.8 mm
3
£ 0.146 - £ 0.146 Request the lead time here
1.6 mm
Black
EPDM
9.5 mm
1.6 mm
3
£ 0.2026 - £ 0.2026 Request the lead time here
2.1 mm
Black
EPDM
25.4 mm
2.7 mm
3
£ 0.1899 - £ 0.1899 Request the lead time here
1.6 mm
Black
EPDM
17.8 mm
2.4 mm
3
£ 0.2735 - £ 0.2735 Request the lead time here
3.2 mm
Black
EPDM
26.0 mm
5.5 mm
3
£ 0.5953 - £ 0.5953 Request the lead time here
3.9 mm
Black
EPDM
31.8 mm
7.9 mm
3
£ 0.6534 - £ 0.6676 2479 In stock
3.9 mm
Black
EPDM
25.4 mm
9.8 mm
£ 1.3168 - £ 1.3168 Request the lead time here
9.5 mm
Black
EPDM
25.4 mm
16.3 mm
3
£ 0.1998 - £ 0.1998 Request the lead time here
2.0 mm
Black
EPDM
15.8 mm
3.5 mm
3
£ 0.3812 - £ 0.3897 3489 In stock
3.2 mm
Black
EPDM
23.8 mm
7.0 mm
£ 0.5854 - £ 0.5981 5413 In stock
4.9 mm
Black
EPDM
22.4 mm
8.9 mm
£ 0.2197 - £ 0.2197 2000 In stock
2.4 mm
Black
EPDM
25.4 mm
3.3 mm
3
£ 0.5995 - £ 0.5995 31998 In stock
6.5 mm
Black
EPDM
23.8 mm
8.5 mm
3
£ 1.0687 - £ 1.0687 Request the lead time here
6.4 mm
Black
EPDM
25.4 mm
12.6 mm
£ 0.1729 - £ 0.1757 44000 In stock
1.6 mm
Black
EPDM
15.9 mm
3.2 mm
3
£ 0.0491 - £ 0.0546 124821 In stock
Black
EPDM
8.0 mm
5.2 mm
2
£ 0.1984 - £ 0.2026 Request the lead time here
1.6 mm
Black
EPDM
15.9 mm
3.9 mm
3
£ 0.0471 - £ 0.0524 Request the lead time here
Green
EPDM
8.0 mm
4.2 mm
2
£ 0.0452 - £ 0.0503 Request the lead time here
Black
EPDM
6.0 mm
3.2 mm
2
£ 0.2551 - £ 0.2551 40474 In stock
2.8 mm
Black
EPDM
15.9 mm
5.0 mm
  • of 2
Masking Pull Plug 3.8 mm 17.8 mm Black EPDM

10377710

Price Range
£ 0.2069 - £ 0.2069

Stock Levels
Request the lead time here
Attributes
  • d1
    1.5 mm
  • h1
    17.8 mm
  • D
    3.8 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 1.6 mm 9.5 mm Black EPDM

10377604

Price Range
£ 0.146 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    9.5 mm
  • D
    1.6 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 2.7 mm 25.4 mm Black EPDM

10377642

Price Range
£ 0.2026 - £ 0.2026

Stock Levels
Request the lead time here
Attributes
  • d1
    2.1 mm
  • h1
    25.4 mm
  • D
    2.7 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 2.4 mm 17.8 mm Black EPDM

10377635

Price Range
£ 0.1899 - £ 0.1899

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    17.8 mm
  • D
    2.4 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 5.5 mm 26.0 mm Black EPDM

10377741

Price Range
£ 0.2735 - £ 0.2735

Stock Levels
Request the lead time here
Attributes
  • d1
    3.2 mm
  • h1
    26.0 mm
  • D
    5.5 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 7.9 mm 31.8 mm Black EPDM

10377765

Price Range
£ 0.5953 - £ 0.5953

Stock Levels
Request the lead time here
Attributes
  • d1
    3.9 mm
  • h1
    31.8 mm
  • D
    7.9 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 9.8 mm 25.4 mm Black EPDM

10250075

Price Range
£ 0.6676 - £ 0.6534

Stock Levels
2479 In stock
Attributes
  • d1
    3.9 mm
  • h1
    25.4 mm
  • D
    9.8 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 16.3 mm 25.4 mm Black EPDM

10250136

Price Range
£ 1.3168 - £ 1.3168

Stock Levels
Request the lead time here
Attributes
  • d1
    9.5 mm
  • h1
    25.4 mm
  • D
    16.3 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 3.5 mm 15.8 mm Black EPDM

10377697

Price Range
£ 0.1998 - £ 0.1998

Stock Levels
Request the lead time here
Attributes
  • d1
    2.0 mm
  • h1
    15.8 mm
  • D
    3.5 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 7.0 mm 23.8 mm Black EPDM

10250044

Price Range
£ 0.3897 - £ 0.3812

Stock Levels
3489 In stock
Attributes
  • d1
    3.2 mm
  • h1
    23.8 mm
  • D
    7.0 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 8.9 mm 22.4 mm Black EPDM

10250068

Price Range
£ 0.5981 - £ 0.5854

Stock Levels
5413 In stock
Attributes
  • d1
    4.9 mm
  • h1
    22.4 mm
  • D
    8.9 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 3.3 mm 25.4 mm Black EPDM

10377680

Price Range
£ 0.2197 - £ 0.2197

Stock Levels
2000 In stock
Attributes
  • d1
    2.4 mm
  • h1
    25.4 mm
  • D
    3.3 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 8.5 mm 23.8 mm Black EPDM

10377772

Price Range
£ 0.5995 - £ 0.5995

Stock Levels
31998 In stock
Attributes
  • d1
    6.5 mm
  • h1
    23.8 mm
  • D
    8.5 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 12.6 mm 25.4 mm Black EPDM

10250112

Price Range
£ 1.0687 - £ 1.0687

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • h1
    25.4 mm
  • D
    12.6 mm
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 3.2 mm 15.9 mm Black EPDM

10377673

Price Range
£ 0.1757 - £ 0.1729

Stock Levels
44000 In stock
Attributes
  • d1
    1.6 mm
  • h1
    15.9 mm
  • D
    3.2 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 5.2 mm 8.0 mm Black EPDM

10192450

Price Range
£ 0.0546 - £ 0.0491

Stock Levels
124821 In stock
Attributes
  • h1
    8.0 mm
  • D
    5.2 mm
  • Type
    2
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 3.9 mm 15.9 mm Black EPDM

10377703

Price Range
£ 0.2026 - £ 0.1984

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • h1
    15.9 mm
  • D
    3.9 mm
  • Type
    3
  • Material
    EPDM
Masking Pull Plug 4.2 mm 8.0 mm Green EPDM

10192443

Price Range
£ 0.0524 - £ 0.0471

Stock Levels
Request the lead time here
Attributes
  • h1
    8.0 mm
  • D
    4.2 mm
  • Type
    2
  • Material
    EPDM
  • Colour
    Green
Masking Pull Plug 3.2 mm 6.0 mm Black EPDM

10192436

Price Range
£ 0.0503 - £ 0.0452

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • D
    3.2 mm
  • Type
    2
  • Material
    EPDM
  • Colour
    Black
Masking Pull Plug 5.0 mm 15.9 mm Black EPDM

10377734

Price Range
£ 0.2551 - £ 0.2551

Stock Levels
40474 In stock
Attributes
  • d1
    2.8 mm
  • h1
    15.9 mm
  • D
    5.0 mm
  • Material
    EPDM
  • Colour
    Black