10377673
461632
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | £ 0.1757 |
| 10000 + | £ 0.1729 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | 0.063 in |
|---|---|
| d1 | 1.6 mm |
| h1 | 0.626 in |
| h1 | 15.9 mm |
| D | 0.126 in |
| D | 3.2 mm |
| Type | 3 |
| Material | EPDM |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue