10192436
1219764
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0503 |
| 5000 + | £ 0.0452 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| h1 | 6.0 mm |
|---|---|
| h1 | 0.236 in |
| D | 3.2 mm |
| D | 0.126 in |
| Type | 2 |
| Material | EPDM |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue