Menu Search

Masking Pull Plug 5.5 mm 26.0 mm Black EPDM

This masking pull plug is made of EPDM and can withstands operating temperature ranges up to 180 C. It is ideal to mask unthreaded and threaded through holes.
Essentra Part Number:

10377741

Manufacturer Part Number:

461642

11343 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + £ 0.2735
Standard pack: 500

Order in multiple of 500

Total price:

£ 136.75

500 x £ 0.2735

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 3.2 mm
h1 26.0 mm
D 5.5 mm
Type 3
Material EPDM
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us