10377772
461647
| Quantity | Unit price |
|---|---|
| 500 + | £ 0.5995 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | 0.256 in |
|---|---|
| d1 | 6.5 mm |
| h1 | 0.937 in |
| h1 | 23.8 mm |
| D | 0.335 in |
| D | 8.5 mm |
| Type | 3 |
| Material | EPDM |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue