10250136
461667
| Quantity | Unit price |
|---|---|
| 100 + | £ 1.3168 |
| d1 | 9.5 mm |
|---|---|
| d1 | 0.374 in |
| h1 | 1 in |
| h1 | 25.4 mm |
| D | 0.642 in |
| D | 16.3 mm |
| Type | 3 |
| Material | EPDM |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue