Menu Search

Masking Pull Plug 3.5 mm 15.8 mm Black EPDM

This domed blanking plug is made of black Nylon and is heat stabilised to UL94 -V2 to fit panel thickness of 6.4 mm. Easy to push into holes in the panel to blank and protect from sharp edges. The profile is designed with an open vent to help ventilation.
Essentra Part Number:

10377697

Manufacturer Part Number:

461635

6661 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.1998
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 199.80

1000 x £ 0.1998

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 2.0 mm
h1 15.8 mm
D 3.5 mm
Type 3
Material EPDM
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us