Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Thread Material | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 2.2395 - £ 2.3245 | 485 In stock |
1.181 in
30.0 mm
|
M6
|
Brass
|
Threaded Stud
|
1.181 in
30.0 mm
|
PA
|
||
| £ 7.2572 - £ 7.4131 | Request the lead time here |
1.732 in
44.0 mm
|
M8
|
|
|
|
PP
|
||
| £ 8.5754 - £ 8.7455 | Request the lead time here |
2.126 in
54.0 mm
|
M10
|
|
|
|
PP
|
||
| £ 2.282 - £ 2.3245 | 575 In stock |
1.22 in
31.0 mm
|
M5
|
|
|
|
PP
|
||
| £ 2.9482 - £ 3.0049 | 396 In stock |
1.22 in
31.0 mm
|
M6
|
|
|
|
PP
|
||
| £ 2.6647 - £ 2.7214 | 153 In stock |
1.555 in
39.5 mm
|
M8
|
|
|
|
PP
|
||
| £ 1.372 - £ 1.9082 | 6800 In stock |
0.906 in
23.0 mm
|
M5
|
|
|
|
|
||
| £ 1.8568 - £ 1.8993 | 514 In stock |
0.63 in
16.0 mm
|
M4
|
Brass
|
Threaded Stud
|
0.394 in
10.0 mm
|
PA
|
||
| £ 1.956 - £ 1.9985 | 280 In stock |
0.984 in
25.0 mm
|
M6
|
Brass
|
Threaded Stud
|
0.63 in
16.0 mm
|
PA
|
||
| £ 2.1828 - £ 2.2678 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Brass
|
Threaded Stud
|
0.591 in
15.0 mm
|
PA
|
||
| £ 3.4868 - £ 3.5577 | 863 In stock |
1.181 in
30.0 mm
|
M6
|
Brass
|
Threaded Stud
|
1.969 in
50.0 mm
|
PA
|
||
| £ 4.6349 - £ 4.7342 | 486 In stock |
1.575 in
40.0 mm
|
M8
|
Brass
|
Threaded Stud
|
2.362 in
60.0 mm
|
PA
|
||
| £ 3.6569 - £ 3.7278 | 1183 In stock |
1.969 in
50.0 mm
|
M10
|
Brass
|
Threaded Stud
|
1.969 in
50.0 mm
|
PA
|
||
| 10159613 | £ 0.7895 - £ 1.1002 | 150 In stock |
0.591 in
15.0 mm
|
M4
|
|
|
|
|
|
| £ 1.5591 - £ 1.5875 | Request the lead time here |
0.787 in
20.0 mm
|
M5
|
|
|
|
Nylon Polymer
|
||
| £ 1.5591 - £ 1.5875 | 57 In stock |
0.984 in
25.0 mm
|
M8
|
|
|
|
Nylon Polymer
|
||
| 10188873 | £ 1.9321 - £ 1.975 | 50 In stock |
1.26 in
32.0 mm
|
M10
|
|
|
|
Nylon Polymer
|
|
| £ 1.8568 - £ 1.8993 | Request the lead time here |
0.787 in
20.0 mm
|
M5
|
Brass
|
Threaded Stud
|
0.394 in
10.0 mm
|
PA
|
||
| £ 1.36 - £ 2.1155 | Request the lead time here |
0.63 in
16.0 mm
|
M5
|
|
|
|
Nylon Polymer
|
||
| Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stainless Steel
|
Threaded Through
|
0.787 in
20.0 mm
|
Stainless Steel
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue