10364291
258251659935
| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 1.9985 |
| 50 - 999 | £ 1.9702 |
| 1000 + | £ 1.956 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M6 |
|---|---|
| Thread Length | 16.0 mm |
| Thread Length | 0.63 in |
| Knob Diameter | 25.0 mm |
| Knob Diameter | 0.984 in |
| Knob Height | 11.0 mm |
| Knob Height | 0.433 in |
| Overall Height | 35.0 mm |
| Overall Height | 1.378 in |
| Stem Height | 8.0 mm |
| Stem Height | 0.315 in |
| Colour | Black |
| Finish | Matt |
| Thread Material | Brass |
| Mount Type | Threaded Stud |
| Knob Material | PA |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue